by hovachek
Here's all you need to build and program an Arduino on a breadboard.
Product | Subtotal | Qty | |
---|---|---|---|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Ceramic Resonator 16MHz
COM-09420 |
0.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Total: 48.1 |