Matt Order

by Member #423047

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
4.2 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Blue)
Retired COM-09191
3.9 2   
Cannot be ordered at this time.
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
Total: 87.45