Piano Doorbell

by Member #138162

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Nut - Metal (4-40)
Retired PRT-10232
0.15 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Heatsink Compound
Only 9 left! PRT-09599
2.45 1   
SD/MMC Socket for Secure Digital Disk or Multi Media Cards
Retired PRT-11362
1.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen Connector
Retired LCD-09105
0.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1 4   
Total: 51.05