UNH ETC

by Member #281283

Favorited Favorite 0

UNH ETC Headlyte Project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
LED - Super Bright Yellow (25 pack)
Retired COM-10023
8.5 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
ProtoBoard - Square 2"
19 available PRT-08811
7 2   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
24.95 1   
Cannot be ordered at this time.
Total: 105.4