December 2013

by bshort

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
3.2 2   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
68.85 3   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
HUB-ee - Arduino Prototyping Shield
Retired ROB-12668
10.95 1   
Cannot be ordered at this time.
Total: 438.7