Lights

by Member #477866

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
14.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 3.2" Touchscreen LCD
Retired LCD-11743
84.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Total: 145.2