LEDS

by Member #380759

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Luxeon Rebel LED Breakout - Warm White Triple Play
Retired BOB-09880
17.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Warm White
Retired COM-09637
2.95
You save:
2 (40%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
0.55 1   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
0.95 1   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.55 1   
Total: 41.4