Biometric Wristbands

by Member #114323

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Header - 6-pin Female (0.1", Right Angle)
In stock PRT-09429
0.95 1   
SparkFun 9 Degrees of Freedom - Sensor Stick
In stock SEN-10724
99.9 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
29.9 2   
Bluetooth Mate Silver
Retired WRL-10393
79.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
19.9 2   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
19.9 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
3 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
3.9 2   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
29.9 2   
Cannot be ordered at this time.
Total: 287.25