Tool Kit - Beginner (TOL-13086)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

This assortment of tools is great for those of you who are new to soldering. We've found our favorite, low-cost tools, and created a kit that we would give to our friends. While these tools might not be enough for more difficult, surface-mount type assembly, they should be just what you need for through-hole soldering.

With this version of the kit we've really changed things around. We've added our neutral Digital Multimeter and a pair of wire strippers as well as upgrading the flush cutters! Go hack something!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Total: 63.55