Cyber Monday Haul

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Male Headers - Right Angle
In stock PRT-00553
3.9 2   
Female Header Pack
In stock PRT-11269
9 6   
Header - 6-pin Female (0.1", Right Angle)
In stock PRT-09429
5.7 6   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
3 6   
Servo Mount
In stock ROB-11277
0.5 1   
Servo - Generic Metal Gear (Micro Size)
In stock ROB-10333
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
59.7 6   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-11931
5.95 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Out of stock TOL-09442
11.9 2   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
14.98 2   
Stepper Motor with Cable
In stock ROB-09238
29.9 2   
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
11.8 4   
RedBoard - Programmed with Arduino
Retired DEV-11575
59.88
You save:
14.97 (20%)
3   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
23 available LCD-10097
24.95 1   
Female Headers
Out of stock PRT-00115
6 4   
SparkFun Breadboard Power Supply USB - 5V/3.3V
In stock PRT-08376
9.95 1   
SparkFun ClockIt
18 available KIT-10930
29.95 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
SparkFun Third Hand Kit
Out of stock TOL-11784
34.95 1   
Break Away Headers - Straight
In stock PRT-00116
6 4   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
23.8
You save:
5.95 (20%)
5   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Out of stock PRT-10785
26.6
You save:
2.9 (10%)
10   
SparkFun 7-Segment Serial Display - Blue
24 available COM-11442
12.95 1   
SparkFun Joystick Shield Kit
In stock DEV-09760
12.95 1   
Total: 555.06