Christmas 2013

by Mike142

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
RF Link Transmitter - 315MHz
In stock WRL-10535
16.5 3   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
19.5 3   
Ceramic Resonator 16MHz
Retired COM-09420
1.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
7-Segment Display - LED (Blue)
Retired COM-09191
3.9 2   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 121.03