FPGA stuff

by Member #383088

Favorited Favorite 0

Stuff to play around with on my FPGA board.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
Total: 22.15