fabrication track

by Member #363742

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
11.85 3   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
29.9 2   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
16.8 8   
Voltage Regulator - 5V
In stock COM-00107
8.4 8   
Voltage Regulator - 3.3V
In stock COM-00526
16.8 8   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
156 8   
Microswitch - 2 Terminal
Retired COM-09414
15 10   
Cannot be ordered at this time.
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
159.6 8   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
99.8 4   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Total: 633