2S ATL

by grosza

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
74 4   
ProtoBoard - Square 2"
19 available PRT-08811
28 8   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
20 8   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
23.9 2   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
12 8   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
45 20   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
29.85 3   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
63 6   
Thermochromatic Pigment - Grey (20g)
Retired COM-12850
25.9 2   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
12.5 5   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Total: 386.25