×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Basic Actobotics Automated Camera Slider

by bboyho

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Channel - 24"
Only 5 left! ROB-12551
31.98 2   
Square Screw Plate - Small (0.77")
Out of stock ROB-12128
5.07 3   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Only 7 left! ROB-12222
11.98 2   
Hub Spacer - 1/2"
Out of stock ROB-12149
1.59 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
Retired ROB-12491
17.9 2   
Cannot be ordered at this time.
Bearing Mount - Flat (1/2" Bore)
Out of stock ROB-12502
6.99 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Out of stock ROB-12609
1.49 1   
Cannot be ordered at this time.
Total: 77