Nixie Clock

by GRMrGecko

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Total: 107.3