Kit

by Nyler

Favorited Favorite 0

Project tool kit and organization.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
1.96
You save:
1.94 (50%)
2   
Cannot be ordered at this time.
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Parts Box - Round
Retired TOL-10690
8.85 3   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
SparkFun Learn to Solder - Simon Says
Retired KIT-11202
44.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
9.9 2   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
4.5 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - X-Large
Retired TOL-11530
1.95 1   
Cannot be ordered at this time.
Binder Page - Small Parts Storage (8.5x11")
Retired TOL-10654
9.5 10   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
7.9 2   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Total: 237.44