Xmas/Birthday/Anyday Presents

by Member #538012

Favorited Favorite 0

Order of wantedness: Soldering Station < Most Wanted Wire Strippers < 2nd Most Wanted Third Hand Kit < 3rd Most Wanted Safety Glasses < You should see the pattern now Hook-Up Wire Motor Driver ...The Rest

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Iron Variable Temperature 50W
Retired TOL-12724
24.95 1   
Cannot be ordered at this time.
Total: 156.87