Hakko FX-888DX Soldering Station
TOL-25926

Hakko FX-888DX Soldering Station

SKU: TOL-25926

The HAKKO FX-888DX Digital Soldering Station improves the user interface from the FX-888D using a more intuitive method for adjusting temperature.

$129.95
In stock
SKU
TOL-25926
Backorder
Stock/Discounts

Product Overview

For over 50 years, Hakko has been producing superior quality soldering and desoldering tools. They're dependable, a good value and they work really well! We use Hakko irons in production and we think they're great.

The HAKKO FX-888DX Digital Soldering Station improves the user interface from the FX-888D using a more intuitive method for adjusting temperature and includes a parameter lock to prevent accidental digital calibration of the station when attempting to change temperature. The new temperature dial combined with the digital display makes it easier than ever to set and see the temperature while also increasing its power.

Please be aware that this soldering iron is for 120VAC power only and won’t work on 240V power.

Note: This iron will come with the T18-D16 chisel tip. Check below for replacements and other options.

Hookup Accessories

Features & Specs

Station:

  • Power Consumption: 100W / 120VAC
  • Temperature Range: 120° - 899°F (50° - 480°C)
  • Temperature Stability: ±1.8°F (1.0°C)
  • Temperature Control: Closed-Loop Sensor
  • Dimensions W x H x D: 3.9 x 4.7 x 4.7 in. (100 x 120 x 120 mm)
  • Weight: 2.6 lbs. (1.2 kg.)
  • ESD Safe: Yes

Soldering Iron - Handpiece:

  • Power Consumption: 65W / 26VAC
  • Standard Tip: T18-D16 (shape 1.6D)
  • Tip-to-Ground Resistance: < 2 OHMS
  • Tip-to-Ground Potential: < 2mV
  • Heating Element: Ceramic
  • Length of Cord: 3.9 ft. (1.2 m)
  • Handpiece Length (w/o cord): 8.5 in. (217 mm) w/T18-D16 tip
  • Weight (w/o cord): 0.1 lb. (46g) w/ T18-D16 tip

Documentation

Customer Reviews

Hakko FX-888DX Soldering Station
Hakko FX-888DX Soldering Station
$129.95
TOL-25926

Stock and Customer Discounts

$129.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing