Peace Innovation Lab

by Member #560729

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
MaKey MaKey Retail
Retired RTL-11437
50.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
6" Digital Calipers
In stock TOL-10997
33 2   
Tool Kit - Beginner
Retired TOL-11807
21.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner (EU edition, 230VAC)
Retired TOL-11808
21.95 1   
Cannot be ordered at this time.
Total: 556.88