The Sparkfun materials needed for a group of 20 youths completing the activities of Design Challenge 2 in the book: Soft Circuits: Crafting E-Fashion with DIY Electronics.
Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
LilyPad Rainbow LED Panel (5 strips of 7 colors)
DEV-11843 |
24.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
19.75 |
5
Cannot be ordered at this time. |
|
9V Alkaline Battery
PRT-10218 |
45 | 20 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
42 | 20 | |
Needle Set
TOL-10405 |
10.5 | 5 | |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
75
You save: 4 (5%) |
20
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
9 |
2
Cannot be ordered at this time. |
|
Total: 277.7 |