Arduino INTERACTION Project Components

by Dr. Paul Carruthers

Favorited Favorite 0

Components required for Arduino Interaction Project assembly.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 5 left! PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Basic 16x2 Character OLED - Yellow on Black
Retired LCD-11987
24.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 66.85