Baby Balance Bot

by stilldavid

Favorited Favorite 0

Visit the GitHub project page for more information.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Metal Gearmotor 30:1
Retired ROB-08911
31.9 2   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Wheel Encoder Set
Retired ROB-09209
39.95 1   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Total: 173.45