Robot Order 1-31-2011

by werepants

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
5.9 2   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Molex Jumper 6 Wire Assembly
In stock PRT-09922
1.9
You save:
2.3 (55%)
2   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
213 6   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
176.85 3   
Cannot be ordered at this time.
Total: 478.65