Zetta Security System Edison

by AdamMagaluk

Favorited Favorite 0

Zetta Security System Edison Workshop

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 5mm Precision Red
Retired COM-11393
2.5 5   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires - 30 pack - Retail
Retired RTL-11242
5.95 1   
Cannot be ordered at this time.
IntelĀ® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
Total: 132.9