Birthday/Christmas

by Member #612885

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
109.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Taz 4 3D Printer
Retired TOL-12944
2194.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
Third Hand
Only 9 left! TOL-09317
10.95 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 7 left! TOL-10865
10.95 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Static Shielding Bag - 4" x 6"
Retired TOL-11455
0.5 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Intel® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Battery
Retired DEV-13037
19.95 1   
Cannot be ordered at this time.
SparkFun Sensor Pack for Intel® Edison
Retired KIT-13094
34.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
Total: 3445.93