SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084

SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2

SKU: SEN-11084
*must enable oversampling to achieve advertised accuracy github repo w/ example code: https://github.com/sparkfun/MPL3115A2_Breakout
$16.75
In stock
SKU
SEN-11084
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Life has its ups and downs, so why not measure them? The MPL3115A2 is a MEMS pressure sensor that provides Altitude data to within 30cm (with oversampling enabled). The sensor outputs are digitized by a high resolution 24-bit ADC and transmitted over I2C, meaning it's easy to interface with most controllers. Pressure output can be resolved with output in fractions of a Pascal, and Altitude can be resolved in fractions of a meter. The device also provides 12-bit temperature measurements in degrees Celsius.

This breakout board makes it easy to prototype using this tiny device by breaking out the necessary pins to a standard 0.1" spaced header. The board also has all of the passive components needed to get the device functioning, so you can simply connect it to something that talks I2C and get to work!

Features:

  • 1.95V to 3.6V Supply Voltage, internally regulated by LDO
  • 1.6V to 3.6V Digital Interface Supply Voltage
  • Fully Compensated internally
  • Direct Reading, Compensated
    • Pressure: 20-bit measurement (Pascals)
    • Altitude: 20-bit measurement (meters)
    • Temperature: 12-bit measurement (degrees Celsius)
  • Programmable Events
  • Autonomous Data Acquisition
  • Resolution down to 1 ft. / 30 cm
  • 32 Sample FIFO
  • Ability to log data up to 12 days using the FIFO
  • 1 second to 9 hour data acquisition rate
  • I2C digital output interface (operates up to 400 kHz)

Documents:

Hookup Accessories

Features & Specs

  • 1.95V to 3.6V Supply Voltage, internally regulated by LDO
  • 1.6V to 3.6V Digital Interface Supply Voltage
  • Fully Compensated internally
  • Direct Reading, Compensated
  • Pressure: 20-bit measurement (Pascals)
  • Altitude: 20-bit measurement (meters)
  • Temperature: 12-bit measurement (degrees Celsius)
  • Programmable Events
  • Autonomous Data Acquisition
  • Resolution down to 1 ft. / 30 cm
  • 32 Sample FIFO
  • Ability to log data up to 12 days using the FIFO
  • 1 second to 9 hour data acquisition rate
  • I2C digital output interface (operates up to 400 kHz)

Documentation

Customer Reviews

SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
$16.75
SEN-11084

Stock and Customer Discounts

$16.75 retail price.

Available Discounts

  • $15.91 | 10+ units
  • $15.08 | 25+ units
  • $14.24 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing