Particle, VOC, Humidity, and Temperature Sensor - SEN54
SEN-19325

Particle, VOC, Humidity, and Temperature Sensor - SEN54

SKU: SEN-19325
$34.95
In stock
SKU
SEN-19325
Backorder
Stock/Discounts

The SEN54 measures particulate matter, VOC, humidity, and temperature in a single package.

Product Overview

The SEN54 sensor module from Sensirion combines the measurement of particulate matter, VOC, humidity, and temperature in a single package. The SEN54 sensors provide fully calibrated outputs with a digital interface, a strong lifetime under 24 h/day operation, and a compact form factor. The combination of all measurement parameters in a single device allows users to reduce design and integration efforts, shorten development times and simplify supply chain. Additionally, the included Sensirion Temperature Acceleration Routine (STAR) engine accelerates the device’s response to ambient temperature change by a factor of 2-3 to provide better UX and more accurate measurements to end users.

The SEN54 uses the the GHR style 'locking' JST connector. This module includes a 6-pin compatible cable that is terminated in breadboard pins making it very easy to connect to the SEN54. The only downside is that we use our generic 6-pin GHR cable and the wire colors do not match normal 'red for 5V' sort of connections. Please see this image for the correct wire color and pin function.

Note: The SEN54 uses I2C to communicate at 3.3V but requires 5V for power. We recommend the Qwiic Boost to connect this sensor easily to our Qwiic system.

Hookup Accessories

Features & Specs

  • Sampling interval - 1 +/- 0.03 s
  • Lifetime1 24 h/day operation > 10 years
  • Operating voltage - 4.5 - 5.5V
  • Peak Supply Current - 110 mA
  • Particulate Matter - 1.0, 2.5, 4, & 10
  • VOC index - 1 to 500
  • Humidity range (absolute min/max) - 0% to 90% (non condensing)
  • Temperature range (absolute min/max) - -10 to 50 C
  • Acoustic emission level 0.2 m 24 dB(A)
  • Weight - 36.4g +/- 10%
  • Additional unit specific features in datasheet

Customer Reviews

Particle, VOC, Humidity, and Temperature Sensor - SEN54
Particle, VOC, Humidity, and Temperature Sensor - SEN54
$34.95
SEN-19325

Stock and Customer Discounts

$34.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing