SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
The SparkFun SHTC3 Humidity Sensor Breakout is a low cost, easy-to-use, highly accurate digital humidity and temperature sensor.
Helpful Documentation
Product Overview
Looking to keep a log of the climate in your greenhouse, create a humidor control system or want to track temperature and humidity data for a weather station project? The SparkFun SHTC3 Humidity Sensor may be the perfect option for you! The SHTC3 is a low cost, easy-to-use, highly accurate digital humidity and temperature sensor. The SHTC3 communicates via I2C so, as you can tell by the name, we have broken out the pins on the sensor to Qwiic connectors so you can easily connect it to SparkFun's ever growing Qwiic Ecosystem.
The SHTC3 digital humidity sensor from Sensirion builds on the success of their SHTC1 sensor with a broader supply voltage range (1.62V to 3.6V) and higher accuracy (±2% RH, ±0.2°C) than its predecessor, enabling greater flexibility. All you need are two lines for I2C communication, and you’ll have relative humidity readings and very accurate temperature readings as a bonus!
Hook up is a breeze as the breakout board is using the Qwiic connect system. The breakout board has built-in 2.2kΩ pullup resistors for I2C communications. If you’re hooking up multiple I2C devices on the same bus, you may want to disable these resistors.
Note: The I2C address of the SHTC3 is 0x70 and is hardware defined. A multiplexer/Mux is required to communicate to multiple SHTC3 sensors on a single bus.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
The SHTC3 digital humidity sensor can also be automatically detected, scanned, configured, and logged using the OpenLog Artemis datalogger system. No programming, soldering, or setup required!
Features & Specs
- Uses I2C interface (Qwiic-enabled)
- I2C Address: 0x70
- 2x Qwiic Connectors
- Operating voltage range
- 1.62V - 3.6 V
- Typically 3.3V if using the Qwiic cable
- Relative Humidity
- Operating range: 0% to 100%
- Typical accuracy: ±2 %RH
- Resolution: 0.01 %RH
- Temperature
- Operating range: -40°C to +125 °C
- Typical accuracy: ±0.2 °C
- Resolution: 0.01 °C
- Typical current consumption (varies based on mode)
- 4.9µA to 430µA (Normal Mode)
- 0.5µA to 270µA (Low Power Mode)
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $10.40 | 10+ units
- $9.86 | 25+ units
- $9.31 | 100+ units