Barometric Pressure Sensor - MPL115A1
SEN-09602
Barometric Pressure Sensor - MPL115A1
SKU: SEN-09602
$7.95
In stock
SKU
SEN-09602
Product Overview
The MPL115A1 is a digital barometer that uses MEMs technology to give accurate pressure measurements between 50kPa and 115kPa. We stock the SPI interface version of the sensor. Average current consumption is 10µA at one measurement per second.
The sensor outputs both temperature and pressure readings on the SPI bus. See page 3 of the datasheet for information on how to take readings from the pressure sensor.
Breakout board coming soon!
Features:
- Wide supply voltage range
- -40°C to 105°C maximum temperature range
- Low power consumption
- Monotonic pressure and temperature data outputs
- kPa accuracy
Dimensions:
- 5 x 3 mm (1.2mm height)
Documents:
Hookup Accessories
Features & Specs
- Wide supply voltage range
- -40°C to 105°C maximum temperature range
- Low power consumption
- Monotonic pressure and temperature data outputs
- kPa accuracy* 5 x 3 mm (1.2mm height)
Documentation
Customer Reviews
Barometric Pressure Sensor - MPL115A1
$7.95
SEN-09602
Stock and Customer Discounts
$7.95 retail price.