Magnetic Door Switch Set
COM-13247

Magnetic Door Switch Set

SKU: COM-13247
$4.50
In stock
SKU
COM-13247
In stock
Stock/Discounts

Product Overview

This is the Magnetic Door Switch Set, a small reed switch assembly specifically designed to alert you when doors, drawers, or any other aperture opens. These types of switches are primarily used in home security systems. One half of the assembly set on a window or door frame and the other attached to the window or door itself. When the switch set is separated from each other the contact is broken and triggers an alarm.

When each magnet piece comes within 20mm of each other they complete the circuit with the internal reed switches. Each Magnetic Door Switch set can accept a max voltage of up to 100V at 500mA. Additionally each set is housed in durable ABS plastic and, with the included screws, can easily mount to most surfaces.

Dimensions: 34 × 41 × 6.5 mm

Includes:

  • 1x Magnetic Door Switch Set
  • 4x Phillips Mounting Screw

Features:

  • Max Voltage: ≤100VDC
  • Max Current: ≤500mA
  • Max Rating: ≤10W
  • Gap: 20±5mm
  • Contact Mode: NO

Documents:

Hookup Accessories

Features & Specs

  • Max Voltage: ≤100VDC
  • Max Current: ≤500mA
  • Max Rating: ≤10W
  • Gap: 20±5mm
  • Contact Mode: NO
  • 34 × 41 × 6.5 mm

Customer Reviews

Magnetic Door Switch Set
Magnetic Door Switch Set
$4.50
COM-13247

Stock and Customer Discounts

$4.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing