Reed Switch
COM-08642

Reed Switch

SKU: COM-08642
$2.25
In stock
SKU
COM-08642
In stock
Stock/Discounts

Product Overview

This is a small device called a reed switch. When the device is exposed to a magnetic field, the two ferrous materials inside the switch pull together and the switch closes. When the magnetic field is removed, the reeds separate and the switch opens. This makes for a great non-contact switch. This switch can carry up to 1.2A.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Reed Switch
Reed Switch
$2.25
COM-08642
$2.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing