Reed Switch - Insulated
COM-10601

Reed Switch - Insulated

SKU: COM-10601

This SPST reed switch is a durable magnetic sensor with straight leads, making it suitable for breadboard use or any project requiring non-contact control.

$3.50
In stock
Only 5 left
SKU
COM-10601
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This small insulated reed switch can carry up to 0.8A and 0.35A to 0.5A while switched, making it ideal for projects that require non-contact control. Reed switches are magnetically actuated electrical switches (not magically actuated, though it seems that way sometimes). When the switch body is exposed to a magnetic field, like a magnet or even a strong electrical current, two ferrous materials inside pull together, the connection closes, and current can flow. Without a magnetic field, the switch opens, as does the circuit it's part of.

This reed switch is easy to populate on a PCB and is encapsulated, making it more durable than glass reed switches. This is the same switch we trust in our LilyPad e-textile product line!

Features & Specs

  • Contact Form: SPST
  • Operate Range: 20 AT to 25 AT
  • Color: Black
  • Mounting Style: PCB Mount
  • Termination Style: Axial
  • Contact Position: Normally Open
  • Maximum Operating Temperature: + 105 C
  • Minimum Operating Temperature: - 40 C
  • Capacitance: 0.3 pF
  • Current - Carry: 800mA (DC)
  • Current - Switching: 350mA (AC), 500mA (DC)
  • Voltage - Switching AC: 140 V
  • Voltage - Switching DC: 200 V
  • Power - Rated: 10W
  • Operate Time: 1 ms
  • Release Time: 1 ms
  • Length - Overall: 1.590" (40.39mm)
  • Size - Body: 0.630" L x 0.095" W x 0.095" H (16.00mm x 2.40mm x 2.40mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Reed Switch - Insulated
Reed Switch - Insulated
$3.50
COM-10601
$3.5 retail price.

Available Discounts

  • $3.33 | 25+ units
  • $3.15 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing