Hall-Effect Sensor - US1881 (Latching)
COM-09312

Hall-Effect Sensor - US1881 (Latching)

SKU: COM-09312
$1.05
In stock
SKU
COM-09312
Backorder
Stock/Discounts

The US1881 is an integrated Hall-Effect latched sensor.

Product Overview

The US1881 is an integrated Hall effect latched sensor. That's nice but what does it do? Holding a magnet near the sensor will cause the output pin to toggle. This makes for a robust presence sensor. A reed sensor also works nicely, but can be limited by the glass encapsulation and size. A hall effect sensor is much smaller, but can handle less current than a reed switch.

The device includes an on-chip Hall voltage generator for magnetic sensing, a comparator that amplifies the Hall voltage, and a Schmitt trigger to provide switching hysteresis for noise rejection, and open-collector output. An internal bandgap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range.

If a magnetic flux density larger than threshold Bop, DO is turned on (low). The output state is held until a magnetic flux density reversal falls below Brp causing DO to be turned off (high).

Features:

  • 3.5V to 24V DC operation voltage
  • Low current consumption
  • Temperature compensation
  • Wide operating voltage range
  • Open-Collector pre-driver
  • 50mA maximum sinking output current
  • Reverse polarity protection
  • Lead Free Package: TO-92

Documents:

Hookup Accessories

Features & Specs

  • 3.5V to 24V DC operation voltage
  • Low current consumption
  • Temperature compensation
  • Wide operating voltage range
  • Open-Collector pre-driver
  • 50mA maximum sinking output current
  • Reverse polarity protection
  • Lead Free Package: TO-92

Documentation

Customer Reviews

Hall-Effect Sensor - US1881 (Latching)
Hall-Effect Sensor - US1881 (Latching)
$1.05
COM-09312

Stock and Customer Discounts

$1.05 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing