Home | Product Categories | AVR Microcontrollers | COM-09261

ATMega328 - TQFP

sku: COM-09261 RoHS Compliant

Description: This is Atmel's high performance, low power 8-bit AVR ATMega328 microcontroller in a pint-sized TQFP package. Yes, you really can solder that.

Features: 

  • 1.8-5.5V operating range
  • Up to 20MHz
  • Part: ATMEGA328P-AU
  • 32kB Flash program memory
  • 1kB EEPROM
  • 2kB Internal SRAM
  • 2 8-bit Timer/Counters
  • 1 16-bit Timer/Counter
  • RTC with separate oscillator
  • 6 PWM Channels
  • 8 Channel 10-bit ADC
  • Serial USART
  • Master/Slave SPI interface
  • 2-wire (I2C) interface
  • Watchdog timer
  • Analog comparator
  • 23 IO lines
  • Data retention: 20 years at 85C/ 100 years at 25C

Documents:

Pricing

15 available

4.25
3.83
3.40

15 in stock

price
10-99
100+



Add to Wish List


Comments 59 comments

  • Are there plans to restock this mcu? If you stock it, I will buy it.

  • I have 3 on order. If you don’t plan on restocking, let me know so I can go elsewhere.

  • does this have the bootloader burnt onto it already?

    • I assume you mean the Arduino bootloader, but no, this is just the raw microcontroller. You may be interested in DEV-0921 which is the ATMega328 PDIP preprogrammed with the Arduino bootloader.

  • Seriously though, will these ever be restocked?

  • I need those chips restocked! even the Digikey doesn’t have them stocked.

  • Wow, these have been out of stock for a long time! did they stop making them?

  • Phew, just grabbed the last 8 left. I wonder when this shortage will be over.

  • hi
    As the chip does not have the arduino bootloader could it be put on the chip so it could be use with arduino
    Thanks

    • Yes, pull the ICSP pins out to a header and use an AVR programmer with the Arduino IDE to burn the firmware over ICSP.

  • Neato, but do you have a breakout board so I can use this with a solderless breadboard?

    • A PDIP-28 version of this MCU is available as COM-09061. PDIP works well with breadboards.

  • There was 400 stocked the other day. Where did they go?

  • I just bought 10 of them 2 days ago, and it goes out of stock next day. Lucky me. But the vibrator is out of stock again, I still can’t complete my project.

  • clearly some other distributor snapped them up…

  • there should be a limited number per customer on these things. send the distributors to digikey. or a set with max order #, and a set with min order #, because this is an unfortunate shortage :(

  • Just got an email saying they were in stick, did you really manage to sell all 4800 in under an hour and a half? I knew these were in demand but jeez.

    • I, too, got just such an email, and am dismayed that they are already out of stock just 2 hours after receiving the mail. It would be nice if there could be a quantity cap for these, so they don’t get snapped up in huge numbers by people using them for commercial products or production. Leave some hanging around for those of us doing small quantity prototyping and experimentation, eh?

  • I got the auto notify email too and checked the item page pretty much immediately and it was out of stock. I wanted to buy two for a couple arduino projects. Did one person buy them all up or what? Does anyone know a way to buy the Atmega328 tqfp currently?

  • Seems that there is a shortage of ‘328 parts. The AVR-Chat group has a current thread concerning the lack of availablility.
    Speculation is that Atmel doesn’t package their own chips (plastic and pins) and that an increasing demand for contract fab facilities has created a production backlog.

  • I swear to God. Between receiving the re-stock notification and confirming my purchase, start to finish: 20 seconds. Then I cam back a half-hour later. Looks like I’m the only one buying these! Has the demand mysteriously disappeared?

  • @ROACH, I never got an email notification, it could be that not everyone got one and therefore aren’t aware they’re available.

  • Any feedback on this shortage from SFE??? Newark says “Lead Time 57 days”, that’s the most info I’ve seen…

  • How can i found this chip urgently

  • What happened to the auto-notify feature? Did it disappear with the site redesign?

  • Will this thing run on 3.3v at 16mhz? I looked at the datasheet and i get hints that to run at 3.3, you have to do it at 4mhz.

    • 3.3v @ 8MHz. I use these directly with a programmer, and the arduino hex file it compiles, run it with its internal resonator @ 8MHz. Compile it with any 8mhz board selected. goto your temp folder for arduino and get the hex file and bam…

      And you get 2k more memory to play with too, and still run arduino software. =)

  • This chip is almost mythical, you can’t find it anywhere…

  • Can anyone tell me what the fuse setting for this are? I want to burn the Arduino bootloader on this chip, and if necessary, reset the fuses to run it at 5V @ 16MHz for my project. However, I don’t want to have to sacrifice board space for the ATMega with the Arduino bootloader pre-burned, because that one is only sold in a PDIP package.
    I know that there is a lack of supply of these chips at this time, but I think that once their back in stock and Atmel has things sorted out, it would be a good idea to sell these chips with the Arduino bootloader and corresponding fuses pre-burned, at a raised price, just as you did with the PDIP version of the chip. This would give people with less coding experience and more soldering experience the chance to embed a microcontroller in their project, whilst saving board space and retaining the ease of programming in the Arduino environment.

    • I think it goes without saying that if you’re laying out your own board, you should include a 6-pin ISP header to program the chip in-situ (that is, of course, what ISP stands for…) An ISP header will also give you debugging ability via the debugWire pin and a matching Dragon or other kit.
      Flashing a bootloader to a chip doesn’t require any programming experience, in fact I believe the Arduino IDE has a one-click option for it.
      Moreover, if you have the soldering skills to work with TQFP, maybe it’s time your programming skills catch up? :–)

      • I use both AVR and arduino for my programing they are both good arduino is a little easer to use, AVR is a little more powerfull.

  • Heads-up everyone: Mouser finally got a huge shipment of these in – http://www.mouser.com/ProductDetail/Atmel/ATMEGA328P-AU/?qs=sGAEpiMZZMtVoztFdqDXO3RbBx7FKCmV I bought six so hopefully that will keep me busy for awhile :)

  • I think that its funny that 1 year ago people were wondering when these will be restocked. And they are still waiting…

  • SFE Library number?

  • digikey has 19,000 so why don’t you..?
    Atmega TQFP

    • we aren’t digikey.
      the majority of ours are slated for production. we use these in a lot of designs.

      • Ahhh thats why! ill order an arduino pro- thats pretty much what i was gonna do with it. But still- it would be nice to make my own TQFP board to lean how to solder them. hmm simon kit fist
        EDIT Yay! you got some!

  • Finally, these babies are back in stock. THANKS sparkfun!!!!
    Its awesome for us who followed your tutorials and want to move towards arduino+SMD-packaging :)

  • Are you guys going to add this to your Eagle Library? I can’t seem to find it….

  • Sparkfun, when you have it back?

  • WTF? They’re out of stock all the time! I don’t need one, but thousands do.

  • Yay! Got a couple since they’re back in stock!

  • Any chance of getting these back in stock? I know you use them in your own products, but these things seem to sell like hot cakes, so ordering higher quantities of them might not be a bad idea. Their way, they wont be in stock for long! ;)

  • This product page is like a desert with all these droughts.

  • Restock Please !! I cant amaze you with my new design without these badboys. Trust me you will like my article… I think… I guess I could go the PIC route.

  • It’d be nice if this part were in your eagle library :)
    (maybe it is and I’m blind?)

  • I know someone else mentioned this, but I think a breakout board would be great for this. I know there are PDIP versions available, but I would like to proto this with a breakout board and then when I am finished put it on the final board.

  • Does anyone know this chip is ATMega328 or ATMega328P?
    Heading and description indicates ATMega328 but in the product picture which shows like ATMega328P.(as a general rule we can only believe the product descriptions rather than picture while shopping anywhere :))

  • I have a Boarduino that uses the ATMega328 PDIP version. I’m fairly new to Arduino and have a working project that I’d like to shrink down to a smaller PCB. Using this chip seems like a logical next step. However, I have no idea how to get my program on it. Is there possibly a ZIF type socket that I could plug into my Boarduino to do this? Is there a tutorial somewhere on how to program this chip w/o spending a ton on new programming hardware?

    • I use this chip exclusively in my projects. I use the USBTiny programmer from Ladyada, over at Adafruit industries. Make a spot to attach a 6 pin ISP header to your board and upgrade to Arudino 1.0 for direct programming from the Arduino IDE. You can also program it through the Serial pins using a FTDI cable. All programming has to be done after you solder it to your project unless you build a programming board using POGO sticks.

  • Can anyone say what are the LOW and HIGH fuse values for Atmega328 to operate at 20MHz WITHOUT bootloader, When I read the fuse from Arduino UNO it showed as LOW FUSE=0xFF HIGH FUSE=0xDE these are the values for supporting bootloader.

    • Google “avr fuse calculator” and you’ll find some very good web pages to help you define the fuse bits. (Example: http://www.engbedded.com/fusecalc/). I believe for no bootloader, you’d uncheck the “boot reset vector enabled” option, and set the boot flash section size to the smallest option, but check the datasheet to be sure.

      • Thanks Mike.It calculated as LOW fuse=0xFF High fuse=0xDF for no bootloader option.In data sheet its not clearly given. Okay i’ll take a chance and load those values :D