Analog Panel Meter - 0 to 5V DC
TOL-10285

Analog Panel Meter - 0 to 5V DC

SKU: TOL-10285

An incredibly simple, easy-to-read DC Voltage Meter with hardware included for panel mounting.

$3.99
In stock
SKU
TOL-10285
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This analog panel meter measures DC voltage from 0-5 volts with 2.5% accuracy. It has a clear and easy-to-read scale and an adjustable dial. These come in handy for measuring the output of sensors with 5V ranges.

The face of the meter is 45x45mm overall. The mounting holes should be 38mm apart. The overall depth of the meter is 35mm.

Features & Specs

  • DC Voltage Meter
  • Voltage Range: 0V DC to 5V DC
  • Accuracy: ±2.5%
  • Dimensions:
    • Height: 45mm
    • Width: 35mm
    • Length: 45mm
  • Plastic Housing

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Analog Panel Meter - 0 to 5V DC
Analog Panel Meter - 0 to 5V DC
$3.99
TOL-10285
$3.99 retail price.

Available Discounts

  • $3.79 | 25+ units
  • $3.59 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing