Breadboard - Translucent Self-Adhesive (Red)
PRT-11317

Breadboard - Translucent Self-Adhesive (Red)

SKU: PRT-11317
$5.95
In stock
SKU
PRT-11317
In stock
Stock/Discounts

Product Overview

Description: How could anyone improve on the clear plastic breadboard. I mean, that's pretty sweet right?

What if it was red?

This translucent red breadboard is probably the coolest looking regular, solderless breadboard there is. It has 2 power buses, 30 columns, and 10 rows - a total of 400 tie in points. All pins are spaced by a standard 0.1". The two sets of five rows are separated by about 0.3", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 29-20AWG.

This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you'd like.

Dimensions: 3.29 x 2.15 x 0.33" (83.5 x 54.5 x 8.5mm)

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Breadboard - Translucent Self-Adhesive (Red)
Breadboard - Translucent Self-Adhesive (Red)
$5.95
PRT-11317
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing