Din-Rail Mount Heat Sink 3.0 C/W
PRT-16752
Din-Rail Mount Heat Sink 3.0 C/W
SKU: PRT-16752
In stock
SKU
PRT-16752
This is a Din-Rail Mount style Heat Sink with a thermal resistance of 3 C/W.
Product Overview
This heat sink has a Din-Rail mount type and a temperature resistance of 3 C/W.
Features & Specs
- Designed for: SSR
- Mounting Style: DIN Rail
- Heatsink Material: Aluminum
- Fin Style: Extruded Axial Fin
- Thermal Resistance: 3 C/W
- Length: 81 mm
- Width: 45 mm
- Height: 40 mm
Documentation
Customer Reviews

Din-Rail Mount Heat Sink 3.0 C/W
PRT-16752
Stock and Customer Discounts
$41.95 retail price.
Available Discounts
- $39.85 | 25+ units
- $37.76 | 100+ units