This product has been retired from our catalog and is no longer for sale.

Dolly Wheel Plate - Idler A (pair)
ROB-12181

Dolly Wheel Plate - Idler A (pair)

SKU: ROB-12181
Out of stock
SKU
ROB-12181

This product has been retired from our catalog and is no longer for sale.

Product Overview

These dolly wheel drive plates provide you with a way to create an easy to assemble, low friction, drive system. The idler A type plates are designed to work with 1” - 2” OD aluminum tubing or PVC pipe from your local hardware store. Each dolly wheel drive plate when fully assembled can hold up to 150lbs, utilizes the 1.5" hub pattern and are sold in pairs of two.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Dolly Wheel Plate - Idler A (pair)
Dolly Wheel Plate - Idler A (pair) ROB-12181
$5.99 retail price.

Available Discounts

  • $5.69 | 25+ units
  • $5.39 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing