Elektor MIT App Inventor Bundle
KIT-18006

Elektor MIT App Inventor Bundle

SKU: KIT-18006

The Elektor MIT App Inventor Bundle is a kit built to help learn about developing apps for Android compatible mobile devices using the MIT App Inventor.

Special Price Current price: $59.95 Regular Price Original price: $78.50
In stock
Only 5 left
SKU
KIT-18006
In stock
Stock/Discounts

Product Overview

The Elektor MIT App Inventor Bundle is a kit built to help learn about developing apps for Android compatible mobile devices using the MIT App Inventor online development environment. MIT App Inventor projects can be in either standalone mode or use an external processor. In standalone mode, the developed application runs only on the mobile device (e.g. Android). In external processor-based applications, the mobile device communicates with an external microcontroller-based processor, such as Raspberry Pi, Arduino, ESP8266, ESP32, etc.

The kit comes with a book and a selection of parts that correspond with a number of projects. Check out the features and Includes tab for more information.

Features & Specs

  • Projects Include:
  • Using the text-to-speech component
  • Intonating a received SMS message
  • Sending SMS messages
  • Making telephone calls using a contacts list
  • Using the GPS and Pin-pointing our location on a map
  • Speech recognition and speech translation to another language
  • Controlling multiple relays by speech commands
  • Projects for the Raspberry Pi, ESP32 and Arduino using Bluetooth and Wi-Fi
  • MIT APP Inventor and Node-RED projects for the Raspberry Pi

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Elektor MIT App Inventor Bundle
Elektor MIT App Inventor Bundle
Special Price Current price: $59.95 Regular Price Original price: $78.50
KIT-18006
$59.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing