LED RGB Strip - Bare (1m)
COM-12021
LED RGB Strip - Bare (1m)
SKU: COM-12021
$10.95
In stock
SKU
COM-12021
Product Overview
These are bare non-addressable 1 meter long RGB LED strips that come packed with 60 5060 LEDs per meter. As these are bare LED strips that have no protective coating, your project won't be water proof but there is access to each 5060 LED and each strip length can be easily modified. You will be able to control and power the whole LED RGB Strip together with 12V giving you cool lighting effects for your car or perhaps under cabinet lighting in your kitchen!
Note: These come in 1m segments on a reel. They are preterminated with wires, as shown in the pictures.
Documents:
- Datasheet (5060 LED)
- Product Video
Hookup Accessories
-
LED RGB Strip - Addressable, 1m (APA102)
Special Price Current price: $10.95 Regular Price Original price: $17.50In stock -
-
Documentation
- Datasheet (5060 LED)
- Hookup Guide
Customer Reviews
LED RGB Strip - Bare (1m)
$10.95
COM-12021
Stock and Customer Discounts
$10.95 retail price.