Mikroe AN To PWM 2 Click
Mikroe AN To PWM 2 Click is used to convert the value of the input analog signal to a fixed frequency PWM voltage output.
Product Overview
Mikroe AN To PWM 2 Click is used to convert the value of the input analog signal to a fixed frequency PWM voltage output. It has a duty cycle proportional to the input voltage. The board features an Analog Devices LTC6992CS6 Silicon Oscillator with an easy-to-use analog voltage-controlled pulse width modulation (PWM) capability. It features the PWM signal controlled by analog input in the range of -2.5V to 2.5V, frequency range up to 1 MHz, frequency error less than 1.7%, and it has good temperature stability. The board includes features ideal for heater control, PWM servo loops, LED dimming, signal isolation, and other duty cycle control applications.
Features & Specs
- On-board modules
- Analog Devices LTC6992CS6 Voltage-Controlled PWM Generator
- Low power consumption
- Good temperature stability
- Wide frequency range
- Low-frequency error
- I2C interface
- mikroBUS compatibility
- 42.9mm x 25.4mm click board size
- 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $24.65 | 25+ units
- $23.36 | 100+ units