Mikroe H-Bridge 7 Click
H-Bridge 7 Click is ideal for DC Brush motor drive, servo motors, actuators, and more.
Product Overview
Mikroe H-Bridge 7 Click features the TI DRV8876N flexible motor driver IC for a wide variety of end applications. This click uses an N-channel H-bridge, charge pump regulator, and protection circuitry. The charge pump improves efficiency by allowing for high-side and low-side N-channels MOSFETs and 100% duty cycle support. This IC allows the click to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry with low-power sleep mode. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD). Fault conditions are indicated on the nFAULT pin (nFT pin on mikroBUS™). H-Bridge 7 Click is ideal for DC Brush motor drive, servo motors, actuators, and more.
Features & Specs
- Texas Instruments DRV8876N IC N-channel H-bridge motor driver that operates from a supply voltage of 4.5V to 37V
- N-channel H-bridge
- Charge pump regulator
- Protection circuitry
- Undervoltage lockout
- Charge pump undervoltage
- Output overcurrent
- Device overtemperature protection
- GPIO interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input Voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $45.55 | 25+ units
- $43.16 | 100+ units