This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Parallax Propeller 2 Evaluation Board (Rev C)
DEV-17818

Parallax Propeller 2 Evaluation Board (Rev C)

SKU: DEV-17818
In stock
SKU
DEV-17818

The Propeller 2 evaluation board features selectable boot mode, 16MB SPI flash memory, and buffered LEDs on the eight I/O pins.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Parallax Propeller 2 Evaluation Board (Rev C) is designed for experimentation and characterization of the Propeller 2 multicore microcontroller (engineering sample Rev C, production approved silicon). This evaluation board includes power enable and breakout headers, multiple ground points, and power supplies for simpler testing and interfacing with the standard test equipment. The PCB is organized to keep each subsystem clearly defined in groups and spaced well apart making room for test probes to be attached. This evaluation board incorporates eight I/O pin breakout Edge headers that accommodate the 2×6 pass-through headers on eight different accessory add-ons. The Propeller 2 evaluation board features selectable boot mode, 16MB SPI flash memory, and buffered LEDs on the eight I/O pins.

Features & Specs

  • Experimentation of the Propeller 2 multicore microcontroller (engineering sample Rev C, production approved silicon)
  • Adjustable operating frequency (recommended maximum 180MHz clock)
  • 16MB SPI Flash memory
  • 64 smart I/O pins brought out to Edge headers with 54 fully-free
  • Selectable boot mode
  • Buffered LEDs on eight I/O pins
  • Onboard 1.8V 2A switching regulator with short-circuit and over-current fault protection
  • Onboard LDO 3.3V regulators for low noise analog experiments
  • Power headers for current measurement and alternative voltage source injection
  • Dual power inputs via micro-USB sockets suitable for USB charger (not supplied) or host computer USB port connection
  • Built-in FTDI to USB programming interface with TX/RX activity indicator LED
  • USB current limiter with short-circuit and over-current fault protection
  • USB power active and USB fault LEDs
  • MicroSD card socket (card not included)
  • -25°C to 85°C operating temperature range

Customer Reviews

Parallax Propeller 2 Evaluation Board (Rev C)
Parallax Propeller 2 Evaluation Board (Rev C) DEV-17818

Stock and Customer Discounts

$157.95 retail price.

Available Discounts

  • $150.05 | 25+ units
  • $142.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing