This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pmod ToF: Time of Flight Sensor
SEN-16363

Pmod ToF: Time of Flight Sensor

SKU: SEN-16363

This ToF Module is a compact I/O board designed to digitally report the distance measured by the Time of Flight based signal processing integrated circuit.

Out of stock
SKU
SEN-16363

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Digilent Pmod™ ToF Time of Flight Sensor Module is a compact I/O board designed to digitally report the distance measured by the Time of Flight based signal processing integrated circuit. It offers up to 16-bits of resolution. The ToF Sensor Module operates using the principle of Square Wave Modulated Indirect Time of Flight (SWM-ITOF) in the frequency domain and obtains distance measurements from the phase shift. The sensing is done by an external emitter (LED) and detector (Photodiode). The Pmod ToF can measure distances of up to five meters. Pmod Modules communicate with host FPGA and SoC boards via I2C protocol.

Features & Specs

  • Power supply voltage: 2.7V to 3.3V
  • Serial clock frequency: 10kHz to 400kHz, 100kHz typical
  • Maximum current consumed: 55mA
  • Wavelength: 860nm
  • Emission angle: ±3°
  • Optimized low-power modes
  • Enables proximity detection and distance measurement
  • 16-bit resolution
  • Onboard EEPROM to save calibrations
  • 6-pin Pmod connector with I2C interface
  • Pass-through Pmod host port for daisy-chaining

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pmod ToF: Time of Flight Sensor
Pmod ToF: Time of Flight Sensor SEN-16363
$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing