Arduino Portenta Vision Shield - Ethernet
DEV-17814
Arduino Portenta Vision Shield - Ethernet
SKU: DEV-17814
Out of stock
SKU
DEV-17814
The Portenta Vision Shield brings industry-rated features to your Arduino Portenta.
Product Overview
The Portenta Vision Shield brings industry-rated features to your Arduino Portenta. This hardware add-on will let you run embedded computer vision applications, connect wirelessly or via Ethernet to the Arduino Cloud or your own infrastructure, and activate your system upon the detection of sound events.
The Vision Shield has been designed to fit on top of the Arduino Portenta family. The Portenta boards feature multicore 32-bit ARM® Cortex™ processors running at hundreds of megahertz, with megabytes of program memory and RAM. Portenta boards come with WiFi and Bluetooth.
Hookup Accessories
Features & Specs
- A 324x324 pixels camera sensor: use one of the cores in Portenta to run image recognition algorithms using the OpenMV for Arduino editor
- A 100 Mbps Ethernet connector: get your Portenta H7 connected to the wired Internet
- Two on-board microphones for directional sound detection: capture and analyse sound in real time
- JTAG connector: perform low-level debugging of your Portenta board or special firmware updates using an external programmer
- SD-Card connector: store your captured data in the card, or read configuration files
- Arduino Part #: ASX00021
Documentation
Customer Reviews

Arduino Portenta Vision Shield - Ethernet
DEV-17814
Stock and Customer Discounts
$66.95 retail price.
Available Discounts
- $63.60 | 25+ units
- $60.26 | 100+ units