×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe NFC 2 Click

Added to your shopping cart

Mikroe NFC 2 Click features a highly integrated NFC transceiver for contactless communication. The board features the NXP PN7150 full NFC solution with integrated firmware and NCI interface designed for contactless communication at 13.56MHz. This I2C configurable transceiver uses an outstanding modulation and demodulation concept completely integrated for different kinds of contactless communication methods and protocols. It can operate in Reader Mode and in Card Mode.

  • On-board modules
    • NFC 2 Click is based on the NXP USA Inc. PN7150 high-performance full NFC solution with integrated firmware and I<sup2C interface designed for contactless communication at 13.56MHz
  • Ultralow power consumption
  • Automatic wake-up via RF field
  • Integrated non-volatile memory to store data and executable code for customization
  • Various RF protocols supported
  • Includes ARM Cortex-M0 microcontroller core
  • Interface
    • I2C
  • Compatibility
    • mikroBUS
  • Click board size
    • L (57.15mm x 25.4mm)
  • Input Voltage
    • 3.3V or 5V

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.