This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Acconeer XM122 IoT Module
SEN-18146

Acconeer XM122 IoT Module

SKU: SEN-18146
Out of stock
SKU
SEN-18146

The XM122 is built around the Nordic Semiconductor nRF52840 Bluetooth® 5 SoC (System on Chip).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Acconeer XM122 IoT Module features an optimized form factor used to support designs for commercial use, evaluation, and development purposes. The XM122 is built around the Nordic Semiconductor nRF52840 Bluetooth® 5 SoC (System on Chip). It features an integrated antenna for Bluetooth connectivity. The XM122 is used as a stand-alone module and can be embedded in application on top of the Acconeer RSS (Radar System Software). It can also be used with an external host controller where communication to the module is through a register command protocol.

Hookup Accessories

Features & Specs

  • The A111 60GHz Pulsed Coherent radar (PCR) with integrated baseband, RF front-end, and Antenna in Package (AiP)
  • Low power connected radar module
  • The nRF52840 protocol stack support for Bluetooth 5, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT, and 2.4GHz proprietary stacks and is built around the 64MHz Arm® Cortex™-M4 CPU with 256KB SRAM and 1MB Flash
  • Integrated 2.4GHz antenna with support for external 2.4GHz antenna
  • Optional NFC antenna support for quick Bluetooth pairing via the PCB test points
  • Optimized circular form factor with a diameter of 33mm
  • Wide single supply operating voltage range 2.0V to 5.5V
  • Operating temperature -40° to 85°C
  • External I/F support - SPI, UART, I2C, GPIO, Reset
  • SWD/JTAG for SW flash and debug

Documentation

Customer Reviews

Acconeer XM122 IoT Module
Acconeer XM122 IoT Module SEN-18146

Stock and Customer Discounts

$38.95 retail price.

Available Discounts

  • $37.00 | 25+ units
  • $35.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing