×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

JTAG 20 Pin 0.1 In. To 10 Pin 0.05 In. Adapter

Added to your shopping cart

This is a plug-in adapter for ARM-USB-OCD, ARM-USB-OCD-H, ARM-USB-TINY, ARM-USB-TINY-H which allows boards with small 10-pin 0.05 inch step connector to be programmed/debugged. Designed to follow the official ARM JTAG layout. The adapter works fine with Segger's JLINK and other JTAG/SWD programmers/debuggers. 5V target powering through the adapter is not enabled by default.

  • Dimensions: 25x25mm (~1x1") + 10cm (~4") JTAG cable 0.05"step

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.