MIKROE OPTO Click
PRT-18844
MIKROE OPTO Click
SKU: PRT-18844
Out of stock
SKU
PRT-18844
MIKROE OPTO Click is an accessory board in mikroBUS™ form factor. It features two VO2630 dual channel, high speed optocoupler modules.
Product Overview
MIKROE OPTO Click is an accessory board in mikroBUS™ form factor. It features two VO2630 dual channel, high speed optocoupler modules. They enable high speed (10 MBit/s) data transfer between it’s input and output with galvanic isolation. Optocouplers are connected to four lines (INT, CS, RST and AN) on mikroBUS™ socket. Board features six screw terminals for easier connections and a LED indicator of power supply. SMD jumper is available for selecting whether board will be operating on 3.3V or 5V power supply.
Features & Specs
- Interface: GPIO
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE OPTO Click
PRT-18844
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units